Clearance
RG6 F Type Twist-on Male Connector - 5 Pack
CRG6FT5PK $3.99 USD
In Stock: United States : 0 Canada : 14
Prices may be lower from Resellers: View all Resellers View all Distributors
This 5-pack of twist-on F-type male connectors for RG6 cables is perfect for replacing worn out connectors or for making your own RG6 cables. One-piece construction and tool-less twist-on design makes working with your high-speed coaxial cables easy.
The StarTech.com Advantage
- Designed for today’s high speed coaxial cables
- Easy installation
- Purchase in packs of 5
Features
- Twist-on style F-type connector allows you to make your own custom length coaxial cable
- One piece construction
Applications
- Suitable for RG6 type cables
Product Numbers
| UPC Code | 065030805452 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - Type F (RF Coax) Male |
| Packaging Information | |
| Package Quantity | 5 |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CRG6FT5PK_Datasheet.pdf
English - CRG6FT5PK_Datasheet-ES.pdf
Español - CRG6FT5PK_Datasheet-FR.pdf
Français - CRG6FT5PK_Datasheet-IT.pdf
Italiano - CRG6FT5PK_Datasheet-NL.pdf
Nederlands


Follow us on Twitter |