10ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC10110This 10-foot Computer Power Cord Extension Cable instantly turns a large, awkward power connector into a smaller, streamlined connector.
The power adapter will fit into any socket, maximizing the space on your power strip, surge protector, or wall outlet.
The power adapter also doubles as a power cord extender, giving you an extra 10ft of reach for your monitor, computer case, or any other powered device.
The StarTech.com Advantage
- StarTech.com’s lifetime warranty
Applications
- Extend an existing power cord by an additional 10ft
- StarTech.com’s computer power extension cord saves space and conveniently connects large power adapters so you can maximize all your power/surge strip outlets
Product Numbers
| Dell Harmony | A3287703 |
| TechData Dis | 17023S |
| ASI Distribution USA | 86382 |
| Ingram Micro USA | BH4482 |
| Synnex US | STA-PAC10110 |
| UPC Code | 065030835879 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - NEMA 5-15 Power (North America) Plug |
| Connector B | 1 - NEMA 5-15 Power (North America) Receptacle |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 16 AWG |
| Cable Length | 10 ft [3 m] |
| Product Length | 10 ft [3 m] |
| Product Weight | 0.6 lb [0.3 kg] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 10ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PAC10110_Datasheet.pdf
English - PAC10110_Datasheet-ES.pdf
Español - PAC10110_Datasheet-FR.pdf
Français - PAC10110_Datasheet-IT.pdf
Italiano - PAC10110_Datasheet-NL.pdf
Nederlands
















Follow us on Twitter |