10 ft Standard Computer Power Cord Extension - C14 to C13
PXT10010 $11.99 USD
In Stock: United States : 3260 Canada : 328
This 10ft Power Extension Cable features one computer power female connector and one hooded male power connector, letting you extend the connection between your PC and monitor by up to 10ft.
Expertly designed and constructed of high quality materials, the Power Extension cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Power your monitor from your PC from up to 10ft away
- Replace worn-out or missing power cords with this high quality, 10ft Standard Computer Power Cord Extension
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| Dell Harmony | A2586972 |
| TechData Dis | 92393P |
| ASI Distribution USA | 82204 |
| D and H | PXT10010 |
| Ingram Micro USA | Y71072 |
| Synnex US | STA-PXT10010 |
| UPC Code | 065030833448 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Cable Length | 10 ft [3 m] |
| Carton Quantity | 80 |
| Connector Type(s) | 1 - IEC 60320 C13 Power |
| Connector Type(s) | 1 - IEC 60320 C14 Power |
| Package Quantity | 1 |
| Product Height | 0.83 in [21 mm] |
| Product Length | 118.11 in [3000 mm] |
| Product Weight | 7.77 oz [220 g] |
| Product Width | 1.14 in [29 mm] |
| Shipping (Package) Weight | 230 |






















Follow us on Twitter |