3 ft Standard Computer Power Cord - NEMA5-15P to C13
PXT101_3 $9.99 USD
In Stock: United States : 0 Canada : 173
Our 3ft IBM Power Cable will let you plug a monitor, PC, or laser printer into a grounded power outlet.
This 3ft. power cable is expertly designed and constructed of only top quality materials, and is backed by our Lifetime Warranty.
The StarTech.com Advantage
- Power your PC or printer from a grounded power outlet
- Replace worn-out or missing power cords with this high quality, 3ft Standard Computer Power Cord
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A2125355 |
| TechData Dis | 9244A5 |
| ASI Distribution USA | 81467 |
| D and H | PXT1013 |
| Ingram Micro USA | R39587 |
| Synnex US | STA-PXT101_3 |
| UPC Code | 065030831703 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 3 |
| Cable Type | SVT |
| Connector(s) | |
| Connector A | 1 - NEMA 5-15 Power (North America) Plug |
| Connector B | 1 - IEC 60320 C13 Power |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 18 AWG |
| Cable Length | 3 ft [0.9 m] |
| Product Length | 3 ft [0.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
Related Products
Downloads
Data Sheet(s)
- PXT101_3_Datasheet.pdf
English - PXT101_3_Datasheet-ES.pdf
Español - PXT101_3_Datasheet-FR.pdf
Français - PXT101_3_Datasheet-IT.pdf
Italiano - PXT101_3_Datasheet-NL.pdf
Nederlands















Follow us on Twitter |