CHECKOUT Your Cart: Empty

6 ft Standard Laptop Power Cord - NEMA 5-15P to C5

PXT101NB3S
$8.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 1006 Canada : 224
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area
Our 6 ft. 3-Slot Laptop Power Cord features one NEMA 5-15P and one C5 connector - a suitable replacement notebook power cord or spare power cord for your Compaq, Toshiba or other compatible laptop. Designed for durability and dependability, the 3-Slot Laptop Power Cord is backed by our Lifetime Warranty.
The StarTech.com Advantage
  • Replace worn-out or missing power cords with this high quality, 6ft standard laptop power cord
  • Keep as a spare cord, perfect for use on the road with a laptop
  • Backed by StarTech.com lifetime warranty
Product Numbers
TechData Dis 07129B
ASI Distribution USA 82206
D and H PXT101NB3S
Ingram Micro USA J96322
Synnex US STA-PXT101NB3S
UPC Code 065030818735
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Number of Conductors 3
Cable Type SJT
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C5 Power
Physical Characteristics
Color Black
Wire Gauge 18 AWG
Cable Length 6 ft [1.8 m]
Product Length 6 ft [1.8 m]
Power
Input Voltage 125 AC
Input Current 13A
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.4 lb [0.2 kg]
Certifications, Reports and Compatibility
Laptop Power Cord -  NEMA 5-15P to C5 Laptop Power Cord -  NEMA 5-15P to C5 Laptop Power Cord -  NEMA 5-15P to C5