LP4 to Latching SATA Power Adapter Cable
LP4LSATAADAP $7.99 USD
In Stock: United States : 602 Canada : 95
This LP4 to Latching SATA Power Cable Adapter features a male LP4 connector, as well as a female SATA power connector, providing a cost-effective way to connect a legacy power supply that has only LP4 connectors to a (more modern) SATA hard drive.
Designed to provide maximum reliability, the LP4 to Latching SATA Power cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- A cost-effective solution for connecting a legacy power supply with LP4 connectors to newer Sata hard drives
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| TechData Dis | 41333N |
| ASI Distribution USA | 107414 |
| D and H | LP4LSATAADAP |
| Ingram Micro USA | V06740 |
| Synnex US | STA-LP4LSATAADAP |
| UPC Code | 065030832090 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 200 |
| Color | Black |
| Shipping (Package) Weight | 0.09 lb [0 kg] |
| Connector A | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| Connector B | 1 - SATA Power (15 pin) Receptacle |
Certifications, Reports and Compatibility





















Follow us on Twitter |