LP4 to SP4 and LP4 Power Y Splitter Cable M/F
PYO2SL $5.99 USD
In Stock: United States : 941 Canada : 88
This durable LP4 splitter cable splits a single LP4 (4-pin) power supply connection into one SP4 power connection as well as one LP4 connection, providing power to an additional hard drive, internal CD-ROM drive, or tape backup.
Built with only the highest quality components to ensure peak performance, StarTech.com's LP4 to SP4/LP4 splitter cable is backed by lifetime warranty.
What's in the box
Applications
- Supplies power to internal tape backup
- Supplies power to internal CD-ROM drive
- Supplies power to additional hard drive
- Splits 1 large end into 1 small & 1 large
Product Numbers
| Dell Harmony | A1260983 |
| TechData Dis | 47327B |
| ASI Distribution USA | 111650 |
| D and H | PYO2SL |
| Ingram Micro USA | CK9840 |
| Synnex US | STA-PYO2SL |
| UPC Code | 065030771399 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 200 |
| Connector A | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| Connector B | 1 - LP4 (4 pin; Molex Large Drive Power) Female |
| Connector B | 1 - SP4 (4 pin; Small Drive Power) Female |
| Shipping (Package) Weight | 0.07 lb [0 kg] |
Certifications, Reports and Compatibility


















Follow us on Twitter |