18in Single Drive Round Floppy Cable - Blue
FDROUNDBL $7.99 USD
In Stock: United States : 1103 Canada : 163
This Blue 18in round floppy cable is designed to fit as a new or replacement cable in almost any size of computer case. The floppy drive cable features a rounded design as opposed to a flat ribbon design, providing your workstation with increased airflow capabilities and easier access to internal computer components.
The StarTech.com Advantage
- Floppy Drive Cable is backed by StarTech.com's lifetime warranty
- Compatible with any PC computer systems
Features
- Connects any 3.5" floppy drive to your controller with the Molded Round Floppy Drive Cable
- Easier to install than flat ribbon cables
- Floppy drive cable design reduces internal cable clutter for a clean, professional look
- Reduces heat by allowing more air flow inside your case
- The flexibility of the floppy cable makes them easier to install and fasten down with cable ties
- Labeled pull-tabs for easy identification and safe handling
Applications
- Rounded floppy cables can be used anywhere in place of flat ribbon cables
- Fits all 3.5" Floppy Drives
Product Numbers
| Dell Harmony | A2866038 |
| ASI Distribution USA | 89124 |
| Ingram Micro USA | 779049 |
| Synnex US | STA-FDROUNDBL |
| UPC Code | 065030796804 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDC (34 pin; Floppy Drive) Female |
| Connector B | 1 - IDC (34 pin; Floppy Drive) Female |
| Physical Characteristics | |
| Color | Blue |
| Product Length | 18 in [457.2 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 18in Single Drive Round Floppy Cable - Blue |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FDROUNDBL_Datasheet.pdf
English - FDROUNDBL_Datasheet-ES.pdf
Español - FDROUNDBL_Datasheet-FR.pdf
Français - FDROUNDBL_Datasheet-IT.pdf
Italiano - FDROUNDBL_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |