Discontinued
40-pin Female IDC Connector for IDE Drive
IDC40FIf you fancy making your own cables, then you’ll need some of StarTech.com’s round cable connectors. This kit puts an IDC 40 Female connector at the end of bulk cable.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| Connector | IDC 40 Female |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 40 Pin Female Header Type IDC Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- IDC40F_Datasheet.pdf
English - IDC40F_Datasheet-ES.pdf
Español - IDC40F_Datasheet-FR.pdf
Français - IDC40F_Datasheet-IT.pdf
Italiano - IDC40F_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |