12in Micro SATA Extension Cable
MCSATA12EXTExtend Micro SATA connections by up to 1ft
This 12in Micro SATA Extension Cable features one male and one female Micro SATA connector, allowing you to extend a micro SATA device connection by up to 1ft.
A cost-effective solution, the extension cable not only simplifies drive installation by overcoming typical connection limitations, but also reduces the risk of damage to the drive or motherboard micro SATA connectors that could result from straining or "stretching" the cable to make the necessary data connection.
The Micro SATA extension cable is constructed of high quality materials to ensure a permanent solution, and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Adds an exra 1ft to your micro SATA device conection, allowing for convenient installation of your hard drives
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Features
- Compliant with Serial ATA III Specifications
Product Numbers
| Dell Harmony | A2869004 |
| TechData Dis | 90002N |
| Ingram Micro USA | BC6655 |
| Synnex US | STA-MCSATA12EXT |
| UPC Code | 065030834261 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Micro SATA (16 pin; Data & Power) Receptacle |
| Connector B | 1 - Micro SATA (16 pin; Data & Power) Plug |
| Physical Characteristics | |
| Color | Red |
| Cable Length | 12 in [304.8 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 12in Micro SATA Extension Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MCSATA12EXT_Datasheet.pdf
English - MCSATA12EXT_Datasheet-ES.pdf
Español - MCSATA12EXT_Datasheet-FR.pdf
Français - MCSATA12EXT_Datasheet-IT.pdf
Italiano - MCSATA12EXT_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |