12in Micro SATA to SATA with LP4 Power Adapter Cable
MCSATAF20Connect a Micro SATA drive to a standard SATA motherboard connector
$16.99 USD
In Stock: United States : 297 Canada : 70
The 12in Micro SATA to SATA adapter cable features a standard female SATA data connector and an LP4 male power connector on one end, and a micro SATA female connector on the other, letting you connect a 1.8in SSD (Solid State Drive) to a computer as you would a standard SATA form factor hard drive.
The StarTech.com Advantage
- Allows you to connect a 1.8in SSD (Solid State Drive) to a computer in the same way you would a standard SATA form factor hard drive
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Features
- Compliant with Serial ATA III Specifications
Product Numbers
| Dell Harmony | A2869005 |
| TechData Dis | 90003N |
| ASI Distribution USA | 88357 |
| D and H | MCSATAF20 |
| Ingram Micro USA | BC6656 |
| Synnex US | STA-MCSATAF20 |
| UPC Code | 065030834377 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - SATA (7 pin; Data) Receptacle |
| Connector B | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| 1 - Micro SATA (16 pin; Data & Power) Receptacle | |
| Physical Characteristics | |
| Color | Red |
| Cable Length | 12 in [304.8 mm] |
| Product Width | 1 in [26.5 mm] |
| Special Notes / Requirements | |
| Note | Supports 5 Volt Devices only. For use with 3.3 Volt Devices please see our part MCSATAF12S |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 12in Micro SATA to SATA with LP4 Power Adapter Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MCSATAF20_Datasheet.pdf
English - MCSATAF20_Datasheet-ES.pdf
Español - MCSATAF20_Datasheet-FR.pdf
Français - MCSATAF20_Datasheet-IT.pdf
Italiano - MCSATAF20_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |