2m External Serial Attached SAS Cable - SFF-8088 to SFF-8088
ISAS88882Connect your SAS storage devices using this high-performance SFF-8088 SAS cable solution
The ISAS88882 2-meter Serial Attached SCSI Cable is designed for high-performance networks, servers, workstations and desktops. This durable SAS cable features an SFF-8088 (external mini-SAS) connector and an SFF-8088 (external mini-SAS) connector, and supports data transfer rates of up to 6 Gbps.
The SFF-8088 to SFF-8088 SAS cable is constructed of high quality materials and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- A replacement cable that is dependable, reliable, and cost effective
- Suitable replacement cable for connecting to SAS controllers, and SAS hard drives, or SAN storage area network
- Backed by StarTech.com's lifetime warranty
Features
- Durable metal connectors
- Infiniband® plug with latches for secure connections
- Supports data transfer rates up to 6 Gbps
Applications
- For use in Storage Area Networks, to connect SAS Expander enabled controllers and enclosures
- Connect SAS Controllers to SAS Backplanes
Product Numbers
| Dell Harmony | A5287476 |
| TechData Dis | 9060A0 |
| ASI Distribution USA | 113878 |
| D and H | ISAS88882 |
| Ingram Micro USA | KE2842 |
| Synnex US | STA-ISAS88882 |
| UPC Code | 065030843812 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 8 Twisted Pair |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-polyester foil with tinned copper braid |
| Connector(s) | |
| Connector A | 1 - SFF-8088 (26-pin; External Mini-SAS) Plug |
| Connector B | 1 - SFF-8088 (26-pin; External Mini-SAS) Plug |
| Performance | |
| Maximum Cable Length | 6.6 ft [2 m] |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 26 AWG |
| Cable Length | 6.6 ft [2 m] |
| Product Length | 6.6 ft [2 m] |
| Product Weight | 8.2 oz [232 g] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 8.4 oz [237 g] |
| What's in the Box | |
| Included in Package | 1 - 2m External Serial Attached SCSI SAS Cable - SFF-8088 to SFF-8088 |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- ISAS88882_Datasheet.pdf
English - ISAS88882_Datasheet-ES.pdf
Español - ISAS88882_Datasheet-FR.pdf
Français - ISAS88882_Datasheet-IT.pdf
Italiano - ISAS88882_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |