3 ft SCSI 4 Cable VHD68 to HPDB50 M/M
SCSI42_3 $0.99 USD
In Stock: United States : 0 Canada : 11
Prices may be lower from Resellers: View all Resellers View all Distributors
StarTech.com’s 3 ft. SCSI4 Cable VHD68M to HPDB50M can be used to connect SCSI4 adapters to SCSI2 peripherals. Featuring VHD Centronics 68 Male, Half Pitch DB50 Male connectors, this StarTech.com product, like all of our cables, backed with a lifetime warranty our cables, is sure to help keep your workspace running smoothly.
Applications
- Connects SCSI4 adapters to SCSI2 peripherals
Product Numbers
| UPC Code | 065030781800 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - VHDCI (68 pin; Mini-Centronics) Male |
| Connector B | 1 - HPDB50 SCSI-2 (50 pin; Half-Pitch; IDC50) Male |
| Performance | |
| Maximum Cable Length | 9.8 ft [3 m] |
| Connectors | VHD Centronics 68 Male, Half Pitch DB50 Male |
| Length | 3 ft., 0.9m |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 3 ft [0.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 3 FOOT SCSI CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI42_3_Datasheet.pdf
English - SCSI42_3_Datasheet-ES.pdf
Español - SCSI42_3_Datasheet-FR.pdf
Français - SCSI42_3_Datasheet-IT.pdf
Italiano - SCSI42_3_Datasheet-NL.pdf
Nederlands



Follow us on Twitter |