3 ft External VHD68M SCSI4 Cable - M/M
SCSI44_3 $40.99 USD
In Stock: United States : 366 Canada : 5
This VHDCI68M to VHDCI68M SCSI4 Cable lets you connect external SCSI devices to a host adapter.
The 3ft SCSI4 cable is backed by Lifetime Warranty, guaranteeing long-lasting quality and dependability.
The StarTech.com Advantage
- Replace worn-out or missing SCSI cables with this high-quality, 3ft External VHD68M SCSI4 Cable - M/M
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A0912886 |
| TechData Dis | 46039K |
| Ingram Micro USA | 071632 |
| Synnex US | STA-SCSI44_3 |
| UPC Code | 065030785235 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - VHDCI (68 pin; Mini-Centronics) Male |
| Connector B | 1 - VHDCI (68 pin; Mini-Centronics) Male |
| Performance | |
| Maximum Cable Length | 9.8 ft [3 m] |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 3 ft [0.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - THREE FOOT SCSI4 CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI44_3_Datasheet.pdf
English - SCSI44_3_Datasheet-ES.pdf
Español - SCSI44_3_Datasheet-FR.pdf
Français - SCSI44_3_Datasheet-IT.pdf
Italiano - SCSI44_3_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter |