IDC50 to HPDB68 SCSI Cable Adapter - F/F
GC5068FF $17.99 USD
In Stock: United States : 336 Canada : 3
This IDC50 to HPDB68 SCSI Cable Adapter converts an 50 pin male connector to a HPDB68 68 pin female SCSI connector.
Backed by Lifetime Warranty, the IDC50 to HPDB68 SCSI Cable Adapter features a durable design for long-lasting reliability.
The StarTech.com Advantage
- A cost-effective way of converting an IDC50 50-pin male connector to a HPDB68 68-pin female SCSI connector
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| TechData Dis | 04332B |
| Ingram Micro USA | CK9833 |
| Synnex US | STA-GC5068FF |
| UPC Code | 065030818599 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 200 |
| Connector A | 1 - IDC50 SCSI-1 (50 pin; Narrow SCSI) Female |
| Connector B | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Female |
| Shipping (Package) Weight | 0.09 lb [0 kg] |
Certifications, Reports and Compatibility



















Follow us on Twitter |