IDC50 to HPDB68 SCSI Gender Changer - M/M
GC5068MM $17.99 USD
In Stock: United States : 12 Canada : 0
StarTech.com's IDC50 to HPDB68 adapter converts an IDC50 50-pin male SCSI connector to an HPDB68 68-pin male SCSI connector.
The StarTech.com Advantage
- A cost-effective way of converting an IDC50 50-pin male connector to a HPDB68 68-pin female SCSI connector
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| Dell Harmony | A0951867 |
| TechData Dis | 04331B |
| ASI Distribution USA | 82375 |
| Ingram Micro USA | Y59660 |
| Synnex US | STA-GC5068MM |
| UPC Code | 065030818582 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 200 |
| Connector A | 1 - IDC50 SCSI-1 (50 pin; Narrow SCSI) Male |
| Connector B | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Product Weight | 1.41 oz [40 g] |
| Shipping (Package) Weight | 0.09 lb [0 kg] |
Certifications, Reports and Compatibility
















Follow us on Twitter |