Discontinued
SCSI 3 Active Terminator HPDB68M
SCSI3AT68Startech.com has a wide variety of SCSI adapters available to you. The SCSI3 Active Terminator HPDB68M terminates an external SCSI3 "P" chain and enhances the performance of your workstation and an LED indicator shows bus activity. Featuring Half Pitch DB68 Male with thumb screws and the lifetime warranty that comes with all of StarTech.com’s computer cables, our quality parts ensure your computer continues working as long as you do.
Applications
- Terminates an external SCSI3 "P" chain
- Active termination
- LED indicator show bus activity
- Enhances performance
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Performance | |
| Maximum Cable Length | 9.8 ft [3 m] |
| Connectors | Half Pitch DB68 Male with thumbscrews |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - SCSI3 Active Terminator |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI3AT68_Datasheet.pdf
English - SCSI3AT68_Datasheet-ES.pdf
Español - SCSI3AT68_Datasheet-FR.pdf
Français - SCSI3AT68_Datasheet-IT.pdf
Italiano - SCSI3AT68_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |