Discontinued
SCSI 3 Internal Active Terminator HPDB68F
SCSI3AT68INTStarTech.com’s SCSI3 Internal Active Terminator HPDB68F conveniently terminates an internal drive chain. Featuring support for ULTRA SCSI and Half Pitch DB68 Female connectors, this StarTech.com product, like all of our cables, backed with a lifetime warranty our cables, is sure to help keep your workspace running smoothly.
Applications
- Supports ULTRA SCSI
- Conveniently terminates an internal drive chain
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Female |
| Performance | |
| Maximum Cable Length | 9.8 ft [3 m] |
| Connectors | Half Pitch DB68 Female |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Internal SCSI3 Active Terminator |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI3AT68INT_Datasheet.pdf
English - SCSI3AT68INT_Datasheet-ES.pdf
Español - SCSI3AT68INT_Datasheet-FR.pdf
Français - SCSI3AT68INT_Datasheet-IT.pdf
Italiano - SCSI3AT68INT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |