1 ft Low Profile Latching SATA to eSATA Plate Adapter
ESATAPLT1LPL1ft Latching SATA to Low Profile eSATA Plate Adapter
This Latching SATA to eSATA Plate Adapter (low profile/half-height) adds external data support to any existing Serial ATA (SATA) controller, allowing you to connect external SATA (eSATA) storage to a computer. With support for data transfer rates of up to 300MBps, this external SATA plate lets you take advantage of the increased data integrity provided by external hard drives or RAID devices that support eSATA connections.
Connecting eSATA storage couldn't be simpler. Just install the plate into an open I/O low profile slot on your computer and connect the cables to the Serial ATA connectors on your motherboard or controller card. The latching SATA connector provides a secure connection to the motherboard or controller card, and is designed to take up minimal space inside the computer case, providing less clutter and increased airflow inside your case.
Like all of our cable products, the ESATAPLT1LP Latching SATA to eSATA Plate Adapter is backed by our lifetime warranty.
The StarTech.com Advantage
- Allows you to connect an external eSATA hard drive to a low profile PC.
- Adds an external eSATA port to your desktop, providing an external, shielded connection port on the back of your PC
- Internal latching connector eliminates accidental disconnections
Features
- Internal latching connector
- Supports data transfer rates up to 300 Mbps
- Compliant with Serial ATA III Specifications
Applications
- Securely extend a SATA connection to a low profile plate, to enable addition of an eSATA storage device
Product Numbers
| Dell Harmony | A4527274 |
| TechData Dis | 44952W |
| ASI Distribution USA | 107187 |
| Ingram Micro USA | DM7779 |
| Synnex US | STA-ESATAPLT1LPL |
| UPC Code | 065030840910 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 7 |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector(s) | |
| Connector A | 1 - SATA (7 pin; Data) Receptacle |
| Connector B | 1 - eSATA (7 pin; Data) Plug |
| Performance | |
| Type and Rate | SATA II (3 Gbps) |
| Physical Characteristics | |
| Color | Red |
| Connector Style | Latching |
| Wire Gauge | 26 AWG |
| Cable Length | 1 ft [0.3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 1ft Low Profile Latching SATA to eSATA Plate Adapter |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- ESATAPLT1LPL_Datasheet.pdf
English - ESATAPLT1LPL_Datasheet-ES.pdf
Español - ESATAPLT1LPL_Datasheet-FR.pdf
Français - ESATAPLT1LPL_Datasheet-IT.pdf
Italiano - ESATAPLT1LPL_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter |