10 ft IEEE-1394 Firewire Cable 4-4 M/M
1394_44_10This IEEE 1394 FireWire 400 Cable features two FireWire (4-pin) male connectors and supports full FireWire 400 data transfer rates of up to 400Mbps, to provide a high speed link that saves time during large file transfers (e.g. transferring digital video files from a DV camcorder to a computer, etc.).
Backed by StarTech.com's Lifetime Warranty, this cable is expertly designed and constructed of only IEEE-1394 rated wire for full FireWire 400 compatibility and reliability.
The StarTech.com Advantage
- Delivers high speed data transfer
- Replace worn-out or missing FireWire cables with this high quality, 10ft, 4-pin IEEE-1394 FireWire Cable
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| Dell Harmony | A2376495 |
| Ingram Micro USA | 260685 |
| Synnex US | STA-1394_44_10 |
| UPC Code | 065030786980 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 120 |
| Color | Black |
| Connector A | 1 - Firewire 400 (4 pin; IEEE 1394a) Male |
| Connector B | 1 - Firewire 400 (4 pin; IEEE 1394a) Male |
| Maximum Cable Length | 14 ft [4.3 m] |
| Product Length | 10 ft [3 m] |
| Shipping (Package) Weight | 0.33 lb [0.2 kg] |
Certifications, Reports and Compatibility
Accessories

















Follow us on Twitter |