15 ft IEEE-1394 Firewire Cable 6-6 M/M
1394_15This 15ft IEEE 1394 FireWire Cable provides two FireWire 6-pin male connectors and is expertly designed and constructed of high quality materials and IEEE-1394 rated wire to ensure optimum performance and reliability.
Capable of data transfer rates of up to 400Mbps, FireWire technology provides a high speed link that saves time during large file transfers (e.g. transferring digital video files from a dv camcorder to a computer, etc.).
The StarTech.com Advantage
- Replace worn-out or missing Firewire cables with this high quality, 15ft IEEE-1394 Firewire Cable 6pin-6pin (M-M)
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Product Numbers
| Dell Harmony | A2376493 |
| ASI Distribution USA | 86839 |
| D and H | 139415 |
| Ingram Micro USA | 260688 |
| Synnex US | STA-1394_15 |
| UPC Code | 065030786997 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Firewire 400 (6 pin; IEEE 1394a) Male |
| Connector B | 1 - Firewire 400 (6 pin; IEEE 1394a) Male |
| Performance | |
| Maximum Cable Length | 14 ft [4.3 m] |
| Physical Characteristics | |
| Color | Black |
| Product Length | 15 ft [4.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 15 Ft IEEE-1394 Firewire Cable 6-6 M/M |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- 1394_15_Datasheet.pdf
English - 1394_15_Datasheet-ES.pdf
Español - 1394_15_Datasheet-FR.pdf
Français - 1394_15_Datasheet-IT.pdf
Italiano - 1394_15_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |