100 ft Cat5e Gray Snagless RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord
45PATCH100GRMake Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
The 45PATCH100GR Cat5e Patch Cable (100 ft) meets or exceeds all Cat 5e specifications to ensure reliable Ethernet network connections, and features a durable gray PVC jacket that enables you to color code your network cable runs as needed.
To ensure long-lasting performance, this high quality Cat5e patch cable features a snagless design that protects the RJ45 connector clips from damage and makes the cable less prone to snagging during installation. The cable also features molded PVC strain relief that prevents the RJ45 connector termination points from bending at sharp angles - reducing the risk of cable damage, which could decrease network performance.
Constructed of only top quality materials, this Cat5e Patch Cord delivers reliable performance and is backed by our Lifetime Warranty.
100% Copper - a better value
StarTech.com Cat5e cables are manufactured using high-quality copper conductors. While many cable manufacturers offer a "cheaper" cable, based on a copper-coated aluminum core, we make no compromises on quality to ensure you receive top value and performance for your network cable investment.
24 AWG Wire
This Cat 5e cable is constructed with 24 gauge copper wire, to support a broad range of Ethernet applications such as Power over Ethernet (PoE). Because we use a high quality copper wire, our cables easily sustain the power required for Power over Ethernet applications, whereas the inferior quality offered by copper-coated aluminum cables may be subject to insufficient power delivery, heat buildup, equipment damage and potentially, fire.
50-micron Gold Connectors
This RJ45 patch cable offers high quality connectors comprised of 50-micron gold, to deliver optimum conductivity while eliminating signal loss due to oxidation or corrosion.
The StarTech.com Advantage
- 50-micron gold connectors ensure optimum conductivity while eliminating network signal loss due to oxidation or corrosion
- RJ45 connector clip protectors help keep the plugs from snagging while routing the cable, for easier Cat5e cable runs
- Backed by StarTech.com lifetime warranty
Features
- RJ45 connector clip protectors
- Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits
- Colored hoods for departmental color coding
- Molded strain relief prevents the cable from being bent at sharp angles at the RJ45 connector, to minimize the stress at the plug termination point
- Constructed with top quality components
- High quality 24 AWG copper wire
Applications
- Designed for use with Fast Ethernet networks
- Patches from hub to distribution panel
- Connects workstation to wall outlet
- Extend the reach of your Ethernet network devices 100 ft
Product Numbers
| D and H | 45PATCH100GR |
| Synnex US | STA-45PATCH100GR |
| UPC Code | 065030781985 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 4 pair UTP |
| Fire Rating | CM Rated |
| Cable Type | Snag-less |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Cable Rating | CAT5e - 350 MHz |
| Physical Characteristics | |
| Color | Gray |
| Wire Gauge | 24 AWG |
| Cable Length | 100 ft [30.5 m] |
| Product Length | 100 ft [30.5 m] |
| Packaging Information | |
| Shipping (Package) Weight | 2.3 lb [1 kg] |
| What's in the Box | |
| Included in Package | 1 - 100 Ft Grey RJ45 Cat 5E Patch Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 45PATCH100GR_Datasheet.pdf
English - 45PATCH100GR_Datasheet-ES.pdf
Español - 45PATCH100GR_Datasheet-FR.pdf
Français - 45PATCH100GR_Datasheet-IT.pdf
Italiano - 45PATCH100GR_Datasheet-NL.pdf
Nederlands













Follow us on Twitter |