50 ft Cat 6 Yellow Molded Gigabit Crossover RJ45 UTP Cat6 Patch Cable
C6CROSS50YLStarTech.com's Cat 6 UTP Crossover Patch Cables offer reliable Ethernet connections. This 50ft cable is ETL verified to meet or exceed all Category 6 performance standards, and features a durable yellow jacket that simplifies departmental color coding while providing rugged flexibility for network connections.
Featuring top quality construction (100% copper conductors, 23 Gauge Wire and 50 Micron gold connectors), our Cat6 Crossover cables are built to last and backed by lifetime warranty.
The StarTech.com Advantage
- Inexpensive way to connect two computers together that are in the same room
- Molded strain relief increases flexibility and durability while minimizing data loss from cable stress
- StarTech cables are constructed of top-quality components and are backed by a lifetime guarantee
Features
- StarTech.com Category 6 crossover cables are manufactured to meet or exceed CAT6 specifications
- Molded strain relief and stranded wires for added flexibility and durability
- Colored Hoods for departmental color coding and easy identification
- Molded ends with top-quality connectors
Applications
- Use crossover cable to directly connect two computers without the need for a hub
- Connect two Ethernet hubs/switches together with crossover cable
- Category 6 cables support gigabit networks
Product Numbers
| Synnex US | STA-C6CROSS50YL |
| UPC Code | 065030796217 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 4 pair UTP |
| Cable Type | Crossover Molded |
| Wiring Standard | TIA/EIA-568-B.1-2001 T568B |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Cable Rating | CAT6 - 500 MHz |
| Physical Characteristics | |
| Color | Yellow |
| Wire Gauge | 24 AWG |
| Cable Length | 50 ft [15.2 m] |
| Product Length | 50 ft [15.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 50 ft. Yellow Category 6 Crossover Cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- C6CROSS50YL_Datasheet.pdf
English - C6CROSS50YL_Datasheet-ES.pdf
Español - C6CROSS50YL_Datasheet-FR.pdf
Français - C6CROSS50YL_Datasheet-IT.pdf
Italiano - C6CROSS50YL_Datasheet-NL.pdf
Nederlands








Follow us on Twitter |