10m Multimode 62.5/125 Duplex Fiber Patch Cable SC-SC
FIBSCSC10This 10m SC/SC Duplex 62.5/125 Multimode Fiber Patch Cable provides the necessary connection between fiber networking devices for high-speed, long distance networks.
Ensuring optimal data transfers and network stability, 62.5/125-micron cables offer nearly three times the bandwidth of 62.5/125-micron cables, so your data will be transferred at higher rates over longer distances.
Each Duplex 62.5/125 Multimode Fiber Patch Cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.
The StarTech.com Advantage
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber optic cables provide a higher quality signal over a greater distance
What's in the box
Features
- All fiber optic cables are individually tested and certified
- StarTech.com's lifetime warranty on cables
Applications
- Used by high-speed, long-distance networks with mission critical data.
Product Numbers
| TechData Dis | 293010 |
| Synnex US | STA-FIBSCSC10 |
| UPC Code | 065030790420 |
Technical Specifications
| Warranty | Lifetime |
| Cable Length | 32.8 ft [10 m] |
| Carton Quantity | 64 |
| Color | Orange |
| Connector A | 1 - Fiber Optic SC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Fiber Size | 62.5/125 |
| Fiber Type | Multi Mode |
| Product Length | 32.79 ft [10 m] |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| Fiber Classification | OM1 |
Certifications, Reports and Compatibility













Follow us on Twitter |