15m Multimode 62.5/125 Duplex Fiber Patch Cable SC-SC
FIBSCSC15 $41.99 USD
In Stock: United States : 22 Canada : 2
Prices may be lower from Resellers: View all Resellers View all Distributors
Your company’s backbone is its Network. Without a stable, reliable network your company can’t communicate. A lack of communication means a loss of revenue. What do you do now? Enter the StarTech.com duplex 62.5/125 Multimode Fiber Optic patch cable assembly. This product provides the necessary link between Fiber networking devices for high-speed, long-distance networks. Each cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability. The same lifetime warranty that applies to all StarTech.com cables protects our
customers from any problems they might encounter with our cables.
The StarTech.com Advantage
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber optic cables provide a higher quality signal over a greater distance
What's in the box
Features
- All fiber optic cables are individually tested and certified
- StarTech.com's lifetime warranty on cables
Applications
- Used by high-speed, long-distance networks with mission critical data.
Product Numbers
| UPC Code | 065030786300 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Cable Length | 49.2 ft [15 m] |
| Carton Quantity | 24 |
| Color | Orange |
| Connector A | 1 - Fiber Optic SC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Fiber Size | 62.5/125 |
| Fiber Type | Multi Mode |
| Product Length | 49.19 ft [15 m] |
| Shipping (Package) Weight | 0.57 lb [0.3 kg] |
| Fiber Classification | OM1 |
Certifications, Reports and Compatibility





Follow us on Twitter |