20m Multimode 62.5/125 Duplex Fiber Patch Cable SC-SC
FIBSCSC20A high quality 20m (65.6ft)(SC-SC) fiber patch cable constructed of 62.5/125 Multimode fiber, providing a high-performance link between fiber network devices.
To ensure optimum performance, our multimode fiber duplex cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.
Backed by Lifetime Warranty, our SC Multimode Fiber Patch cable is guaranteed to provide long-lasting dependability, and top quality performance.
The StarTech.com Advantage
- Fiber optic cables provide a higher quality signal over a greater distance
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
Features
- StarTech.com's lifetime warranty on cables
- All fiber optic cables are individually tested and certified
Applications
- Used by high-speed, long-distance networks with mission critical data.
Product Numbers
| UPC Code | 065030786775 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 62.5/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic SC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Performance | |
| Fiber Classification | OM1 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 65.6 ft [20 m] |
| Product Length | 65.6 ft [20 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - 20m MMode Duplex Fiber Optic Cable SC-SC |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FIBSCSC20_Datasheet.pdf
English - FIBSCSC20_Datasheet-ES.pdf
Español - FIBSCSC20_Datasheet-FR.pdf
Français - FIBSCSC20_Datasheet-IT.pdf
Italiano - FIBSCSC20_Datasheet-NL.pdf
Nederlands




Follow us on Twitter |