2m Single Mode Duplex Fiber Patch Cable SC-SC
SMFIBSCSC2Provide a high-performance link between fiber network devices
$44.99 USD
In Stock: United States : 7 Canada : 30
Prices may be lower from Resellers: View all Resellers View all Distributors
Your company’s backbone is its Network. Without a stable, reliable network your company can’t communicate. A lack of communication means a loss of revenue. What do you do now? Enter the StarTech.com duplex Single-mode Fiber Optic patch cable assembly. This product provides the necessary link between Fiber networking devices for high-speed, long-distance networks. Each cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability. The same lifetime warranty that applies to all StarTech.com cables protects our customers from any problems they might encounter with our cables.
The StarTech.com Advantage
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber optic cables provide a higher quality signal over a greater distance
- Fiber Optic cables are an ultimate solution for high- speed data transmission
What's in the box
Features
- Attenuation loss meets or exceeds industry standards
- Fiber Optic Cables are backed by StarTech.com’s lifetime warranty
Applications
- Ideal solution for data applications requiring high speed data transmission
- Broadband systems
- Telecommunication/Data communication
- Used by long distance networks with mission critical data
Product Numbers
| ASI Distribution USA | 89184 |
| Synnex US | STA-SMFIBSCSC2 |
| UPC Code | 065030788281 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Cable Length | 6.56 ft [2 m] |
| Carton Quantity | 20 |
| Color | Yellow |
| Connector A | 1 - Fiber Optic SC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Fiber Size | 9/125 |
| Fiber Type | Single Mode |
| Product Length | 6.56 ft [2 m] |
| Shipping (Package) Weight | 0.11 lb [0.1 kg] |
Certifications, Reports and Compatibility






Follow us on Twitter |