40m Multimode 62.5/125 Duplex Fiber Patch Cable SC-SC
FIBSCSC40 $84.99 USD
In Stock: United States : 28 Canada : 64
Prices may be lower from Resellers: View all Resellers View all Distributors
This 62.5/125 micron Duplex Fiber Optic Patch Cable is terminated with SC (male) connectors to provide the necessary interconnect between fiber networking devices for high-speed, long distance networks.
Each Duplex Fiber Optic Patch Cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.
The StarTech.com Advantage
- Fiber optic cables provide a higher quality signal over a greater distance
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
Features
- StarTech.com's lifetime warranty on cables
- All fiber optic cables are individually tested and certified
Applications
- Used by high-speed, long-distance networks with mission critical data.
Product Numbers
| UPC Code | 065030786836 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 62.5/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic SC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Performance | |
| Fiber Classification | OM1 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 131.2 ft [40 m] |
| Product Length | 131.2 ft [40 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.4 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 40m MMode Duplex Fiber Optic Cable SC-SC |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FIBSCSC40_Datasheet.pdf
English - FIBSCSC40_Datasheet-ES.pdf
Español - FIBSCSC40_Datasheet-FR.pdf
Français - FIBSCSC40_Datasheet-IT.pdf
Italiano - FIBSCSC40_Datasheet-NL.pdf
Nederlands




Follow us on Twitter |