Cat5e RJ45 Stranded Modular Plug Connector - 50 Pkg
CRJ4550PK $25.99 USD
In Stock: United States : 307 Canada : 127
This bulk pack of Cat5e RJ45 Stranded Modular Plug Connectors contains 50 Category 5 (Cat5) RJ45 1-piece connectors (for bulk stranded wire).
Backed by StarTech.com's lifetime warranty.
For best results, we recommend that the connector be installed using StarTech.com's CTK400LAN or RJ4511TOOL.
The StarTech.com Advantage
- High quality connectors designed for stranded Cat 5 RJ45 cables
- Backed by a 2-year StarTech.com warranty
Features
- Designed to fit all Cat5 Patch Cables
- Allows you to easily terminate your Cat5 cable to the exact length required
Product Numbers
| Dell Harmony | A3544837 |
| ASI Distribution USA | 102901 |
| D and H | CRJ4550PK |
| Ingram Micro USA | CH4488 |
| Synnex US | STA-CRJ4550PK |
| UPC Code | 065030795319 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Product Length | 0.8 in [21 mm] |
| Product Weight | 0 lb [0 kg] |
| Packaging Information | |
| Package Quantity | 50 |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Cat5e RJ45 Stranded Modular Plug Connector - 50 Pkg |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- CRJ4550PK_Datasheet.pdf
English - CRJ4550PK_Datasheet-ES.pdf
Español - CRJ4550PK_Datasheet-FR.pdf
Français - CRJ4550PK_Datasheet-IT.pdf
Italiano - CRJ4550PK_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |