1 Piece Cat 5 RJ45 Stranded Wire Connector - Bulk
CRJ45 $5.99 USD
In Stock: United States : 75 Canada : 934
Prices may be lower from Resellers: View all Resellers View all Distributors
This Category 5 (Cat5) RJ45 1-piece connector for bulk stranded wire is backed by StarTech.com's lifetime warranty. For best results, we recommend that the connector be installed using StarTech.com's CTK400LAN or RJ4511TOOL.
Product Numbers
| Ingram Micro USA | U94293 |
| Synnex US | STA-CRJ45 |
| UPC Code | 065030775311 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Male |
| Physical Characteristics | |
| Product Weight | 0 lb [0 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 32767 - RJ45 Crimp Connectors (BULK) |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- CRJ45_Datasheet.pdf
English - CRJ45_Datasheet-ES.pdf
Español - CRJ45_Datasheet-FR.pdf
Français - CRJ45_Datasheet-IT.pdf
Italiano - CRJ45_Datasheet-NL.pdf
Nederlands






Follow us on Twitter |