RJ11 4-pin Phone Line Coupler F/F
RJ11COUPLER $6.99 USD
In Stock: United States : 299 Canada : 40
This RJ11 4-pin Phone Line Coupler F/F will let you connect 2 RJ11 cables together so you can increase your effective cable lengths. Backed by lifetime warranty.
Product Numbers
| Synnex US | STA-RJ11COUPLER |
| UPC Code | 065030793070 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - RJ-11 Female |
| Connector B | 1 - RJ-11 Female |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 pin RJ11 Phone Line Coupler F/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RJ11COUPLER_Datasheet.pdf
English - RJ11COUPLER_Datasheet-ES.pdf
Español - RJ11COUPLER_Datasheet-FR.pdf
Français - RJ11COUPLER_Datasheet-IT.pdf
Italiano - RJ11COUPLER_Datasheet-NL.pdf
Nederlands







Follow us on Twitter |