RJ11 4 Conductor Modular Telephone Flat Cable - Sold by the Foot
WIRRJ11 $5.99 USD
In Stock: United States : 6000 Canada : 1955
Prices may be lower from Resellers: View all Resellers View all Distributors
Sold by the foot, our 4 conductor flat cable is backed by Lifetime Warranty.
What's in the box
Product Numbers
| UPC Code | 065030774826 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 2000 |
| Color | Gray |
| Shipping (Package) Weight | 0.02 lb [0 kg] |
| Wire Gauge | 24 AWG |
Certifications, Reports and Compatibility

Follow us on Twitter |