6 ft Cisco Console Rollover Cable - RJ45 Ethernet M/M
ROLLOVERMM6Connect your computer to your Cisco® router, server, or network equipment
This 6ft Cisco Console Cable/Rollover cable is a cost-effective replacement cable which enables you to connect your computer to your Cisco® router, server, or network equipment. This durable Cisco Console Cable is a direct replacement cable that conforms to the Yost Serial Device Wiring Standard.
Expertly designed and constructed of only the highest quality materials, our Cisco Console Rollover cable delivers maximum dependability and is backed by our Lifetime Warranty.
The StarTech.com Advantage
- A cost-effective solution for replacing your existing Cisco Console cable/rollover cable for connecting your Computer to a Cisco server, modems, and network equipment
- Backed by StarTech.com lifetime warranty
Features
- Portable design
- Easy to use and install
Applications
- Connecting a computer terminal to a router console port
Product Numbers
| TechData Dis | 16771Z |
| ASI Distribution USA | 112337 |
| D and H | ROLLOVERMM6 |
| Ingram Micro USA | GV9497 |
| Synnex US | STA-ROLLOVERMM6 |
| UPC Code | 065030844048 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 8 |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Type | Flat Molded |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Physical Characteristics | |
| Color | Blue |
| Wire Gauge | 26 AWG |
| Cable Length | 6 ft [1.8 m] |
| Product Length | 6 ft [1.8 m] |
| Product Weight | 2.3 oz [64 g] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 77 |
| What's in the Box | |
| Included in Package | 1 - 6 ft Cisco Console Rollover Cable - RJ45 Ethernet M/F |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- ROLLOVERMM6_Datasheet.pdf
English - ROLLOVERMM6_Datasheet-ES.pdf
Español - ROLLOVERMM6_Datasheet-FR.pdf
Français - ROLLOVERMM6_Datasheet-IT.pdf
Italiano - ROLLOVERMM6_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |