Clearance
10 ft. Cross Wired Serial/Null Modem Cable DB25 M/F (Special Order)
SCNM10MF $0.99 USD
In Stock: United States : 0 Canada : 52
Prices may be lower from Resellers: View all Resellers View all Distributors
By using this StarTech.com cable, you can connect a 25 pin serial port to a serial printer or transfer files from PC to PC in your workspace. By using our products you can be sure your computer parts will continue working as long and hard as you are.
Applications
- Connects 25 pin serial port or switchbox to a serial printer
- Can be used for PC-PC File transfer
Product Numbers
| UPC Code | 065030771207 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Female |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Connectors | DB25 Male, DB25 Female |
| Length | 10 ft., 3m |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 Ft. Cross Wired Serial Cable M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCNM10MF_Datasheet.pdf
English - SCNM10MF_Datasheet-ES.pdf
Español - SCNM10MF_Datasheet-FR.pdf
Français - SCNM10MF_Datasheet-IT.pdf
Italiano - SCNM10MF_Datasheet-NL.pdf
Nederlands


Follow us on Twitter |