6 ft DB25 to DB9 Serial Modem Cable - M/F
MC6MFConnect your computer’s serial port to a modem or switchbox
This DB25/DB9 Serial Modem Cable is fully molded and shielded for reliability and durability in any environment.
The serial modem cable features one DB25M connector and one DB9F connector, and supports sustained data transfers in excess of 430kbps with an extremely low error rate, making it a suitable solution for any application.
The DB25/DB9 serial modem cable is backed by our Lifetime Warranty.
The StarTech.com Advantage
- Replace worn-out or missing DB9 Serial Modem Cables with this high quality, 6ft DB25 to DB9 Serial Modem Cable
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects 9 pin serial port to modem
- Connects 9 pin serial port to a switchbox
Product Numbers
| Dell Harmony | A5217991 |
| ASI Distribution USA | 89164 |
| Ingram Micro USA | NE7871 |
| Synnex US | STA-MC6MF |
| UPC Code | 065030200820 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - SIX FOOT MODEM CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MC6MF_Datasheet.pdf
English - MC6MF_Datasheet-ES.pdf
Español - MC6MF_Datasheet-FR.pdf
Français - MC6MF_Datasheet-IT.pdf
Italiano - MC6MF_Datasheet-NL.pdf
Nederlands













Follow us on Twitter |