6 ft Straight Through Serial Parallel Cable - DB25 M/M
SC6MMThis 6ft Straight Through Serial/Parallel Cable features two DB25 male connectors, providing a simple connection between a PC serial port and a serial/parallel modem, switchbox, printer etc.
Designed to provide a durable and reliable serial or parallel device connection, the 6ft Straight Through cable is constructed of high quality materials and backed by StarTech.com's Lifetime Warranty.
Applications
- Connects PC's parallel port to a switchbox
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. 25 Pin Straight Thru Cable M/M |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- SC6MM_Datasheet.pdf
English - SC6MM_Datasheet-ES.pdf
Español - SC6MM_Datasheet-FR.pdf
Français - SC6MM_Datasheet-IT.pdf
Italiano - SC6MM_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |