8in DB25 Parallel Female to IDC 25 Pin Header Slot Plate
PLATE25FB $6.99 USD
In Stock: United States : 639 Canada : 27
This 25-pin parallel header slot plate turns a 25-pin motherboard parallel header into a parallel port on the rear panel of your computer chassis, for cost-effective and convenient parallel peripheral connections.
The StarTech.com Advantage
- Add a 25-pin Parallel port to the back of your computer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A5320428 |
| ASI Distribution USA | 102283 |
| D and H | PLATE25FB |
| Ingram Micro USA | NE7878 |
| Synnex US | STA-PLATE25FB |
| UPC Code | 065030804530 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 25 |
| Connector(s) | |
| Connector A | 1 - IDC (25 pin; Motherboard Header) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Female |
| Physical Characteristics | |
| Cable Length | 8 in [20.3 cm] |
| Packaging Information | |
| Shipping (Package) Weight | 2.5 oz [70 g] |
Certifications, Reports and Compatibility
Related Products
PLATE25F16 16in DB25 Parallel Female to IDC 25 Pin Header Slot Plate Add an extra parallel port to the back of your PC from your motherboard
$7.99
PLATE925 DB9 and DB25 Expansion Slot Plate Add an extra spot for a DB9 and DB25 connector in a Full Profile Expansion slot
$5.99
Downloads
Data Sheet(s)
- PLATE25FB_Datasheet.pdf
English - PLATE25FB_Datasheet-ES.pdf
Español - PLATE25FB_Datasheet-FR.pdf
Français - PLATE25FB_Datasheet-IT.pdf
Italiano - PLATE25FB_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |