9in 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate Adapter
PLATE9M $7.99 USD
In Stock: United States : 1304 Canada : 126
This DB9 Serial Slot Plate Adapter adds a DB9 serial port to the rear panel of a computer, connecting to the host computer motherboard using an IDC10 connector.
Please refer to this product's Technical Specifications to ensure compatibility with your motherboard.
The StarTech.com Advantage
- Add a 9-pin Serial Male port to the back of your computer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A1746974 |
| ASI Distribution USA | 105975 |
| D and H | PLATE9M |
| Ingram Micro USA | V06077 |
| Synnex US | STA-PLATE9M |
| UPC Code | 065030782371 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDC (10 pin; Motherboard Header) Female |
| Connector B | 1 - DB-9 (9 pin; D-Sub) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 9 in [229 mm] |
| Special Notes / Requirements | |
| Note | Conforms to Apex10-Everex-Intel Specification, please refer to wiring diagram on the Downloads Tab |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - PORT with ATTACHED CABLE |
Certifications, Reports and Compatibility
Related Products
PLATE9M16 16in (40cm) 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate Add an extra serial port to the back of your PC from your motherboard.
$6.99
PLATE9MLP 9 Pin Serial Male to 10 Pin Motherboard Header LP Slot Plate Add a DB9 serial port to the rear panel of a small form factor/low profile computer.
$6.99
PLATE9M25MB 9 Pin & 25 Pin Serial to 10 Pin IDC Header Slot Plate Adapter Add a rear external DB9M and DB25M connector to a chassis from internal serial headers
$7.99
Downloads
Manual(s):
- PLATE9M.pdf
English
Data Sheet(s)
- PLATE9M_Datasheet.pdf
English - PLATE9M_Datasheet-ES.pdf
Español - PLATE9M_Datasheet-FR.pdf
Français - PLATE9M_Datasheet-IT.pdf
Italiano - PLATE9M_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter |