DB9 to DB25 Serial Cable Adapter - F/F
AT925FF $7.99 USD
In Stock: United States : 0 Canada : 75
Our AT925FF DB9F to DB25F cable adapter converts a 25-pin serial port to a 9-pin female connector. Backed with a lifetime warranty, these cables help StarTech.com maintain our tradition of offering top-notch parts and products for the best price possible.
The StarTech.com Advantage
- Easily convert a 25-pin male female serial connector to a 9-pin female connector
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Applications
- Converts a 25 pin serial port to a 9 pin
Product Numbers
| Ingram Micro USA | K90202 |
| Synnex US | STA-AT925FF |
| UPC Code | 065030200950 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Female |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 9 to 25 Pin Adaptor F/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- AT925FF_Datasheet.pdf
English - AT925FF_Datasheet-ES.pdf
Español - AT925FF_Datasheet-FR.pdf
Français - AT925FF_Datasheet-IT.pdf
Italiano - AT925FF_Datasheet-NL.pdf
Nederlands














Follow us on Twitter |