Slimline DB9 to DB25 Cable Adapter F/M
AT925SFM $6.99 USD
May be in stock with Resellers/Distributors
Our AT925SFM Slimline Adapter (DB9F to DB25M) converts a 9 pin serial port to a 25 pin male connector. Backed by Lifetime Warranty.
The StarTech.com Advantage
- A cost-effective way of converting a 9-pin female serial port to a 25-pin male port
- Easy to use and intall
- Backed by StarTech.com's lifetime warranty
What's in the box
Applications
- Low Profile
- Converts a 9 pin serial port to a 25 pin
Product Numbers
| Ingram Micro USA | J75748 |
| Synnex US | STA-AT925SFM |
| UPC Code | 065030777667 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 200 |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Shipping (Package) Weight | 0.04 lb [0 kg] |
Certifications, Reports and Compatibility













Follow us on Twitter |