PS/2 to Serial IBM Mouse Cable Adapter F/F
GC96FF $6.99 USD
In Stock: United States : 125 Canada : 80
Prices may be lower from Resellers: View all Resellers View all Distributors
This IBM Mouse Adapter (DB9F to 6 DIN F) is used to connect a PS/2 type mouse to a 9 pin serial port. Backed by lifetime warranty.
The StarTech.com Advantage
- A cost-effective way of connecting a PS/2 type mouse to a 9 pin serial port
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects a PS/2 type mouse to a 9 pin serial port
- Used for Logitech-style mice
Product Numbers
| UPC Code | 065030771511 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector B | 1 - PS/2 (6 pin; Mini-DIN) Female |
| Physical Characteristics | |
| Color | Gray |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - IBM MOUSE ADAPTOR |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GC96FF_Datasheet.pdf
English - GC96FF_Datasheet-ES.pdf
Español - GC96FF_Datasheet-FR.pdf
Français - GC96FF_Datasheet-IT.pdf
Italiano - GC96FF_Datasheet-NL.pdf
Nederlands


Follow us on Twitter |