Discontinued - Blue Cat 6 Stranded UTP Patch Cable - By the Foot

Product ID: WIRC6PATCHBL

Discontinued
Features
  • Available in various colors for easy identification and color-coding

  • Lifetime Warranty

Available in
$0.00

ID: WIRC6PATCHBL

May be in stock with Resellers/Distributors

StarTech.com's Cat6 UTP Patch Cables offer reliable Ethernet connections. Sold by the foot, this Cat6 UTP cable is ETL verified to meet or exceed all Category 6 performance standards and features a durable blue jacket that simplifies departmental color coding while providing rugged flexibility for network connections.

To ensure long-lasting performance, our high quality Cat6 UTP Patch Cables offer PVC molded strain relief that prevents the RJ45 connector termination point from bending at sharp angles - reducing the risk of cable damage, which could decrease network performance.

The StarTech.com Advantage
  • Enjoy the low cost savings by buying bulk Cat 6 cables
  • Customize your installation by buying by the foot
  • Category 6 offers the ultimate in network performance
  • Backed by StarTech.com's lifetime warranty
Applications
  • Can be used in any 10Base-T, 100Base-TX or 1000Base-TX (Gigabit Ethernet) network
  • Can be used in home, office and other environments
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Fire Rating CMG Rated (General Purpose)
Number of Conductors 4 pair UTP
Performance
Cable Rating CAT6 - 500 MHz
Physical Characteristics
Color Blue
Wire Gauge 24 AWG
Packaging Information
Shipping (Package) Weight 0 lb [0 kg]
Certifications
Share your opinions about this product

Thanks for sharing your opinions about the WIRC6PATCHBL. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - Blue Cat 6 Stranded UTP Patch Cable - By the Foot

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field