CHECKOUT Your Cart: Empty
Clearance

Fiber Optics Loopback Tester with LC Connector

LCFIBLBTEST
$14.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 3 Canada : 0
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The Startech.com Fiber Loopback Tester provides you with a looped signal from the source device to hardware for testing purposes.

It allows you to easily test the Fiber connections for both transmitting and receiving functions.

Applications
  • Allows you to confirm that the Fiber or Ethernet circuit loop is complete
Product Numbers
UPC Code 065030810425
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - Fiber Optic LC Male
Packaging Information
Shipping (Package) Weight 0 lb [0 kg]
Certifications, Reports and Compatibility
Fiber Optics Loopback Tester with LC Connector