Professional RJ45 Network Installer Tool Kit with Carrying Case
CTK400LAN $187.99 USD
In Stock: United States : 21 Canada : 8
StarTech.com's RJ45 LAN Network Tool Kit provides all the necessary tools to install and test RJ45 networks in a compact, handy, carrying case.
Tools included are: a RJ45/11 Crimp tool, a 110/66 Impact Punch Tool, a wire stripper, several RJ45 connectors, and a RJ45 network cable tester with remote loopback plug. (same as the StarTech.com REMOTETEST tester).
The StarTech.com Advantage
- All-in-one tool kit, designed for networking installations and repairs
- Backed by a 2-year StarTech.com warranty
Features
- RJ45/11 Crimp tool
- 110/66 Impact Punch Tool
- Wire Stripper
- RJ45 connectors
- RJ45 network cable tester with remote loopback plug
Product Numbers
| Dell Harmony | A0637933 |
| TechData Dis | 119958 |
| D and H | CTK400LAN |
| Ingram Micro USA | 212844 |
| Synnex US | STA-CTK400LAN |
| UPC Code | 065030792622 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Product Length | 11 in [280 mm] |
| Product Width | 7.1 in [180 mm] |
| Product Height | 2.4 in [60 mm] |
| Product Weight | 44.9 oz [1273 g] |
| Packaging Information | |
| Shipping (Package) Weight | 3 lb [1.4 kg] |
| What's in the Box | |
| Included in Package | 1 - CABLE TESTER |
| 1 - COMPUTER TOOL KIT | |
| 1 - SET OF CABLE ENDS | |
| 2 - INSTRUCTION MANUALS | |
Certifications, Reports and Compatibility
Related Products
Downloads
Manual(s):
- CTK400LAN.pdf
English
Data Sheet(s)
- CTK400LAN_Datasheet.pdf
English - CTK400LAN_Datasheet-ES.pdf
Español - CTK400LAN_Datasheet-FR.pdf
Français - CTK400LAN_Datasheet-IT.pdf
Italiano - CTK400LAN_Datasheet-NL.pdf
Nederlands
























Follow us on Twitter |