Cat5e Fully Shielded RJ45 Tool-Less Keystone Jack - Silver
KEY110S $7.99 USD
In Stock: United States : 257 Canada : 90
This fully-shielded Cat5 Keystone Jack can be connected into a wall plate through simple snap-in installation, instantly enabling a mixed media outlet to accommodate television cable and Ethernet (10BaseT, 100BaseT, 10Base2) cabling.
Product Numbers
| TechData Dis | 10546634 |
| Ingram Micro USA | F93926 |
| Synnex US | STA-KEY110S |
| UPC Code | 065030781442 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Female |
| Physical Characteristics | |
| Color | Silver |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Shielded Cat 5 Keystone Jack |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- KEY110S_Datasheet.pdf
English - KEY110S_Datasheet-DE.pdf
Deutsch - KEY110S_Datasheet-ES.pdf
Español - KEY110S_Datasheet-FR.pdf
Français - KEY110S_Datasheet-IT.pdf
Italiano - KEY110S_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter | Find us on Google+