3x3in Open Slot Wiring Cable Raceway Duct with Cover Lid
AD3X3 $32.99 USD
In Stock: United States : 90 Canada : 4
StarTech.com’s AD3X3 is a screwmounted, two-piece plastic wiring duct available in various sizes. The parallel openings on its walls make for easy customization and the snap-lid provides easy access to cables while maintaining a tidy appearance.
The AD3X3 screws into walls to provide a protective channel for cables and keeping them out of the way and clutter-free.
Features
- Parallel openings on both sidewalls facilitates customization
- Benefits of PVC material: high impact resistance, warp-proof, and self-extinguishing
Applications
- Screws into wall to provide a protective channel for cables
- Snap-lid provides easy access to cables and gives a tidy appearance
Product Numbers
| Dell Harmony | A5901299 |
| Synnex US | STA-AD3X3 |
| UPC Code | 065030784269 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Gray |
| Materials | Polyvinyl Chloride (PVC) |
| Product Length | 5.6 ft [1.7 m] |
| Product Width | 3 in [75 mm] |
| Product Height | 3 in [75 mm] |
| Product Weight | 2.3 lb [1 kg] |
| Environmental | |
| Operating Temperature | 85°C (185°F) Max |
| Special Notes / Requirements | |
| Note | Cable Capacity 200-250 pcs |
| Packaging Information | |
| Shipping (Package) Weight | 3.1 lb [1.4 kg] |
| What's in the Box | |
| Included in Package | 1 - 3 x 3 inch Open Slot Wiring Duct w. Lid |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- AD3X3_Datasheet.pdf
English - AD3X3_Datasheet-ES.pdf
Español - AD3X3_Datasheet-FR.pdf
Français - AD3X3_Datasheet-IT.pdf
Italiano - AD3X3_Datasheet-NL.pdf
Nederlands












Follow us on Twitter |