1U 12 Port Rackmount Cat5e 110 Patch Panel - 45 Degree
PANEL4512 $62.99 USD
In Stock: United States : 24 Canada : 29
StarTech.com's 12 Port 110 type Rack Mount Cat5e Patch Panel features T568A and T568B wiring, providing the perfect solution for any LAN application. The 1U patch panel offers 45° downward tilted ports and 110-type termination.
The StarTech.com Advantage
- Easy Installation, angled connectors optimize use of rack space
- Includes wall mountable bracket
- Backed by StarTech.com lifetime warranty
Product Numbers
| TechData Dis | 294613 |
| ASI Distribution USA | 87666 |
| D and H | PANEL4512 |
| Ingram Micro USA | 302378 |
| Synnex US | STA-PANEL4512 |
| UPC Code | 065030781336 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Product Length | 10 in [254 mm] |
| Product Width | 2.3 in [57.5 mm] |
| Product Height | 2.3 in [57.5 mm] |
| Special Notes / Requirements | |
| Note | Includes wall mountable bracket |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - Patch Panel |
| 1 - Rackmount | |
| 1 - Instruction manual | |
Certifications, Reports and Compatibility
Accessories
RJ45PATCH6 6 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 6ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$6.99
RJ45PATCH10 10 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 10ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$7.99
RJ45PATCH50 50 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 50ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$15.99
Downloads
Data Sheet(s)
- PANEL4512_Datasheet.pdf
English - PANEL4512_Datasheet-ES.pdf
Español - PANEL4512_Datasheet-FR.pdf
Français - PANEL4512_Datasheet-IT.pdf
Italiano - PANEL4512_Datasheet-NL.pdf
Nederlands

























Follow us on Twitter |