24 Port 1U Rackmount Cat 6 110 Patch Panel - 45 Degree
C6PANL4524 $92.99 USD
In Stock: United States : 49 Canada : 36
StarTech.com's 24 Port 110 type Rack Mount Cat 6 Patch Panel features T568A and T568B wiring providing the perfect solution for any LAN application. The patch panel offers 45° downward tilted ports
and 110-type termination.
The StarTech.com Advantage
- Remove clutter and organize your patch cables
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A5368869 |
| TechData Dis | 102320 |
| ASI Distribution USA | 84576 |
| Ingram Micro USA | J46369 |
| Synnex US | STA-C6PANL4524 |
| UPC Code | 065030811941 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Product Length | 19 in [482.6 mm] |
| Product Width | 2.2 in [57.1 mm] |
| Product Height | 1.7 in [44.5 mm] |
| Product Weight | 20.8 oz [590 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - Patch Panel |
| 1 - Rackmount | |
| 1 - Instruction manual | |
Related Products
Downloads
Data Sheet(s)
- C6PANL4524_Datasheet.pdf
English - C6PANL4524_Datasheet-ES.pdf
Español - C6PANL4524_Datasheet-FR.pdf
Français - C6PANL4524_Datasheet-IT.pdf
Italiano - C6PANL4524_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |