4 Outlet RJ45 Universal Wall Plate White
PLATE4WH $9.99 USD
In Stock: United States : 173 Canada : 67
StarTech.com has all of the hard-to-find computer parts you need to complete any job, including the PLATE4WH, a white, 4-outlet universal wall plate.
Product Numbers
| TechData Dis | 10547076 |
| ASI Distribution USA | 114353 |
| Ingram Micro USA | LE6625 |
| Synnex US | STA-PLATE4WH |
| UPC Code | 065030783064 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | White |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 Outlet Universal Wallplate - White |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PLATE4WH_Datasheet.pdf
English - PLATE4WH_Datasheet-DE.pdf
Deutsch - PLATE4WH_Datasheet-ES.pdf
Español - PLATE4WH_Datasheet-FR.pdf
Français - PLATE4WH_Datasheet-IT.pdf
Italiano - PLATE4WH_Datasheet-NL.pdf
Nederlands













Follow us on Twitter | Find us on Google+