Boxless Wall Bracket for Wall Plate
PLATEBRACKET $6.99 USD
In Stock: United States : 1017 Canada : 342
Prices may be lower from Resellers: View all Resellers View all Distributors
Our PLATEBRACKET is a box-less wall bracket for wall plates designed for drywall installation.
Product Numbers
| ASI Distribution USA | 114355 |
| UPC Code | 065030778411 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Silver |
| Product Length | 4.1 in [104 mm] |
| Product Width | 2.4 in [62 mm] |
| Product Height | 1.9 in [48 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Boxless Wall Bracket for Wallplates |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PLATEBRACKET_Datasheet.pdf
English - PLATEBRACKET_Datasheet-ES.pdf
Español - PLATEBRACKET_Datasheet-FR.pdf
Français - PLATEBRACKET_Datasheet-IT.pdf
Italiano - PLATEBRACKET_Datasheet-NL.pdf
Nederlands



Follow us on Twitter |